IESNA:LM-63-2002
[TEST]P1293193
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2501-338-12)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/29/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3AS09R40W2N902750DE010 E3D1H_3000K
[LUMINAIRE]3in Adjustable Tunable White LED luminaire with, R40 optic, 3000K CCT AND, 90CRI , E3D1H TRIM
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3000
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]816
TILT=NONE
1 -1 1 63 1 1 1 -0.25 -0.25 0
1 1 9
0 1 2 3 4 5 6 7 8 9
10 11 12 13 14 15 16 17 18 19
20 21 22 23 24 25 26 27 28 29
30 31 32 32.5 33 34 35 36 37 37.5
38 39 40 42.5 45 47.5 50 52.5 55 57.5
60 62.5 65 67.5 70 72.5 75 77.5 80 82.5
85 87.5 90
0
1896.8 1895.7 1892.8 1888.5 1883.1 1876 1867.7 1857.4 1844.8 1827.7
1806 1780.5 1746.6 1704.6 1649.7 1582.3 1496.3 1398.3 1280.6 1156.4
1020.7 885 751.3 618.2 487.3 368.8 273.1 200 150.3 116.8
94.3 78 65.1 59.4 53.7 43.7 34.9 27.4 21.7 19.4
17.1 14.3 11.7 7.7 5.1 3.1 1.4 0.6 0.6 0.3
0.3 0.3 0.3 0 0 0 0 0 0 0
0 0 0
